IESNA:LM-63-2002
[TEST]P1357915
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB4A-930-U-T4FT
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 4SQUARE 114W 90CRI 3000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_THDi]8.2%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11467.5
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1684.5 1613.4 1523.7 1407.7 1312.8 1244.3 1231.1 1275.9 1397.2 1565.9 1808.4 2053.6 2327.8 2609.8 2812.8 2997.4 3089.6 3158.2 
3237.3 3319.0 3421.8 3448.1 3400.7 3508.8 3738.1 4252.2 4948.1 5570.3 5810.2 5209.1 3601.0 1413.0 474.5 171.4 
58.0 5.3 0.0 
1684.5 1610.7 1526.4 1413.0 1304.9 1244.3 1236.4 1270.6 1386.6 1571.2 1784.7 2040.4 2327.8 2594.0 2818.1 3002.6 3076.4 3158.2 
3203.0 3326.9 3432.3 3453.4 3440.2 3524.6 3727.6 4199.5 4932.3 5591.4 5852.4 5285.6 3680.1 1618.6 537.8 192.4 
63.3 5.3 0.0 
1684.5 1623.9 1523.7 1423.5 1328.6 1257.5 1241.6 1265.4 1378.7 1539.5 1753.1 1990.3 2246.0 2514.9 2744.3 2957.8 3063.3 3137.1 
3203.0 3305.8 3432.3 3532.5 3582.6 3656.4 3843.6 4241.6 4906.0 5575.6 6131.8 5789.1 4444.6 2119.5 788.2 337.4 
79.1 5.3 0.0 
1684.5 1618.6 1550.1 1452.5 1360.3 1286.5 1252.2 1270.6 1339.2 1473.6 1674.0 1879.6 2122.1 2333.0 2583.5 2799.6 3005.3 3163.4 
3226.7 3334.8 3495.6 3603.7 3719.7 3811.9 4017.6 4399.8 5072.0 6018.4 6975.4 7452.5 6250.4 3487.7 1376.1 519.3 
160.8 7.9 0.0 
1684.5 1629.2 1550.1 1471.0 1386.6 1315.5 1278.6 1281.2 1331.3 1442.0 1608.1 1805.8 2024.6 2235.5 2443.8 2675.7 2934.1 3163.4 
3292.6 3427.1 3598.4 3753.9 3935.8 4112.5 4365.5 4790.0 5607.2 6917.4 8188.0 8823.4 6864.7 4207.4 1866.4 851.5 
208.3 7.9 0.0 
1684.5 1623.9 1552.7 1484.2 1399.8 1336.6 1289.1 1286.5 1336.6 1439.4 1584.4 1771.5 1961.3 2172.2 2383.1 2615.1 2886.6 3131.8 3313.7 
3519.3 3706.5 3901.6 4112.5 4339.2 4658.2 5188.0 5947.3 7228.5 8549.2 8609.8 6514.0 4128.3 1971.9 856.8 224.1 7.9 
0.0 
1684.5 1623.9 1573.8 1523.7 1465.7 1410.4 1360.3 1339.2 1357.6 1413.0 1529.0 1671.3 1842.7 2014.1 2240.8 2454.3 2720.6 3002.6 3324.2 
3656.4 4043.9 4431.4 4800.5 5164.3 5557.1 5960.4 6464.0 6999.1 7241.6 6071.2 3727.6 1766.3 643.2 208.3 58.0 7.9 0.0 
1684.5 1639.7 1616.0 1568.5 1536.9 1497.4 1468.4 1444.6 1436.7 1465.7 1526.4 1621.3 1747.8 1916.5 2130.0 2377.9 2620.4 2913.0 3239.9 
3580.0 3964.8 4318.1 4658.2 4961.3 5219.7 5430.6 5385.8 5061.5 4236.4 2923.5 1260.1 435.0 221.4 118.6 44.8 10.5 0.0 
1684.5 1652.9 1647.6 1621.3 1608.1 1592.3 1573.8 1563.3 1565.9 1581.7 1616.0 1666.1 1750.4 1884.9 2058.9 2269.8 2525.5 2818.1 3152.9 
3485.1 3806.7 4149.4 4399.8 4573.8 4718.8 4629.2 4181.0 3464.0 2398.9 1265.4 653.8 363.8 210.9 129.2 52.7 10.5 0.0 
1684.5 1671.3 1668.7 1660.8 1674.0 1674.0 1697.7 1700.3 1737.3 1766.3 1819.0 1882.2 1966.6 2085.2 2251.3 2488.6 2744.3 3100.2 3453.4 
3872.6 4347.1 4779.4 5109.0 5380.5 5425.3 4982.4 4204.7 3000.0 1621.3 854.1 498.2 303.2 184.5 110.7 47.5 7.9 0.0 
1684.5 1684.5 1681.9 1708.3 1713.5 1747.8 1771.5 1784.7 1840.1 1887.5 1956.1 2035.1 2148.5 2304.0 2501.8 2739.0 2997.4 3271.5 
3569.4 3906.8 4278.5 4602.8 4858.5 4961.3 4758.3 4072.9 3274.2 2106.3 1036.0 577.3 355.9 232.0 145.0 76.4 34.3 7.9 0.0 
1684.5 1687.2 1703.0 1724.1 1753.1 1774.2 1787.3 1821.6 1861.2 1900.7 1958.7 2022.0 2111.6 2243.4 2393.7 2551.8 2757.5 2965.7 3197.7 
3435.0 3701.2 3938.5 4099.3 4109.8 3856.8 3290.0 2617.7 1758.3 838.3 466.6 297.9 184.5 118.6 63.3 23.7 5.3 0.0 
1684.5 1695.1 1716.2 1742.5 1768.9 1790.0 1813.7 1834.8 1850.6 1882.2 1913.9 1966.6 2022.0 2098.4 2193.3 2280.3 2377.9 2491.2 2607.2 
2728.5 2847.1 2889.3 2818.1 2609.8 2267.1 1813.7 1386.6 956.9 556.2 355.9 253.1 174.0 116.0 65.9 23.7 5.3 0.0 
1684.5 1700.3 1726.7 1750.4 1776.8 1790.0 1795.3 1790.0 1774.2 1758.3 1753.1 1755.7 1742.5 1732.0 1692.4 1650.3 1587.0 1513.2 1436.7 
1331.3 1188.9 1038.7 909.5 785.6 685.4 590.5 524.6 453.4 390.2 337.4 268.9 205.6 147.6 89.6 34.3 5.3 0.0 
1684.5 1710.9 1742.5 1766.3 1782.1 1771.5 1766.3 1739.9 1710.9 1687.2 1650.3 1594.9 1531.6 1481.5 1442.0 1397.2 1336.6 1252.2 1152.0 
1062.4 949.0 859.4 780.3 714.4 656.4 593.1 537.8 479.8 421.8 361.2 297.9 232.0 150.3 94.9 42.2 7.9 0.0 
1684.5 1724.1 1753.1 1768.9 1766.3 1753.1 1729.3 1700.3 1666.1 1616.0 1558.0 1500.0 1449.9 1423.5 1397.2 1355.0 1297.0 1220.6 1136.2 
1054.5 985.9 933.2 893.7 830.4 761.9 696.0 611.6 529.9 453.4 379.6 308.4 239.9 163.4 92.3 44.8 7.9 0.0 
1684.5 1726.7 1766.3 1761.0 1753.1 1732.0 1700.3 1660.8 1613.4 1579.1 1531.6 1492.1 1463.1 1423.5 1386.6 1328.6 1254.8 1194.2 1130.9 
1088.7 1065.0 1067.7 1049.2 996.5 927.9 835.7 746.0 653.8 553.6 464.0 366.4 300.5 229.3 139.7 71.2 15.8 0.0 
1684.5 1737.3 1763.6 1750.4 1732.0 1713.5 1671.3 1629.2 1587.0 1555.4 1534.3 1510.5 1473.6 1413.0 1344.5 1268.0 1186.3 1117.7 1065.0 
1038.7 1046.6 1054.5 1043.9 1012.3 954.3 885.8 822.5 759.2 667.0 564.1 487.7 400.7 319.0 218.8 116.0 21.1 0.0 
1684.5 1739.9 1755.7 1747.8 1718.8 1687.2 1647.6 1610.7 1581.7 1571.2 1555.4 1518.5 1471.0 1381.4 1291.7 1186.3 1096.7 1030.8 996.5 
980.7 983.3 967.5 943.8 896.3 830.4 775.0 719.7 661.7 580.0 524.6 469.2 398.1 305.8 216.2 118.6 23.7 0.0 
1684.5 1734.6 1755.7 1721.4 1708.3 1679.3 1637.1 1597.5 1576.4 1573.8 1560.6 1526.4 1436.7 1347.1 1228.5 1123.0 1033.4 970.1 943.8 
935.9 906.9 867.3 827.8 767.1 711.8 656.4 601.1 532.5 477.2 427.1 384.9 321.6 242.5 179.3 97.5 26.4 0.0 
1684.5 1739.9 1742.5 1721.4 1697.7 1666.1 1634.4 1594.9 1592.3 1584.4 1560.6 1518.5 1428.8 1315.5 1191.6 1086.1 1004.4 951.7 917.4 
893.7 840.9 788.2 743.4 696.0 635.3 582.6 529.9 474.5 429.7 408.6 395.4 316.3 221.4 155.5 73.8 13.2 0.0 
1684.5 1734.6 1763.6 1726.7 1700.3 1666.1 1645.0 1616.0 1592.3 1594.9 1565.9 1521.1 1434.1 1326.0 1194.2 1080.8 1020.2 962.2 914.8 
891.0 830.4 777.7 732.9 688.0 630.1 574.7 519.3 466.6 427.1 406.0 395.4 279.4 208.3 147.6 76.4 7.9 0.0 
